Rover V7.1 SP9
includes all of the plug-ins and changes for Rover that have
been updated since the release of V7.1.
Uninstalling
Tracer Summit can cause problems compiling TGP programs in Rover. If you
experience any problems compiling TGP, re-register TraneCPL.dll. Paste
the following into a Windows Run Dialog: regsvr32 "C:\Program
Files\Common Files\Trane Shared\TGPEditor\TraneCPL.dll"
Uninstalling
Tracer Summit can also cause this registration dialog to appear:
“The
Registration wizard has encountered an error. Please contact your customer service
representative for further assistance.”
If you
experience this problem, re-register BASComReg.dll which can be located either
at C:\Program Files\Tracer Summit\Bin or C:\Program Files\Common Files\Trane
Shared\Registration. Paste the following into a Windows Run Dialog:
regsvr32 "C:\Program Files\Tracer Summit\Bin\BASComReg.dll" or
regsvr32 "C:\Program Files\Common Files\Trane
Shared\Registration\BASComReg.dll". Paste the one where BASComReg.dll is
currently installed.
· General Rover
changes
·
Integrated Echelon open LDV 4.0 in order to allow
Rover to operate on Windows 7 Professional and Enterprise 64 bit OS.
· Controller Image
·
Tracer
LCI-R 2.11 SCC
·
Tracer
LCI-R 1.08 DAC
· General Rover changes
· Updated AWB valid
values for discovery domain
· Updated configuration
download compatibility with various Windows regional settings
· Updated registration
compatibility for Windows 7 installations.
· Plug-ins
· Updated .xif for LCI-C (RTAC)
·
Updated VV550/551 plugin
·
Controller
Images
· Tracer MP580/581
·
Release of Image 4.00.009
· Tracer VV550/551
·
Release of Image 1.6.4
· General Rover
changes
·
Enhancements added to
RCF group download function.
·
Enhancements added to
Flash Download application.
·
Added LonTalk PCMCIA support for Dell E6410 Laptops.
· Plug-ins
·
Tracer ZN510/511
·
The plug-in was modified to support the
Rev 3.02 Tracer ZN510/511 Controller.
·
Controller
Images
·
Tracer ZN510/511
·
Release of Image 3.0.2
·
Tracer ZN520/521
·
Release of Image 2.5.2
·
Tracer VV550/551
·
Release of Image 1.5.9
· General Rover
changes
·
Added the ability to
change domain entries for single devices in Passive mode.
·
Enhancements added
for support of Windows 7.0 Enterprise.
·
Enhancements added to
installation program.
· Plug-ins
·
Tracer ZN510/511
·
The plug-in was modified to support the
Tracer ZN510/511 Controller.
·
Tracer ZN520/521
·
The plug-in was modified to support the
Tracer ZN520/521 Controller.
·
Tracer ZN524
·
The plug-in was modified to support the
Tracer ZN524 Controller.
·
Controller
Images
·
Tracer MP580/581
·
Release of Image 4.0.5
·
Tracer ZN520/521
·
Release of Image 2.5.1
·
Tracer ZN525
·
Release of Image 1.01
·
Removed the ability to read/write ASCII
strings in the UTF-8 character set.
·
Tracer MP580/581 security function was
modified.
· General Rover
changes
·
Added support for
Group RCF downloads. The following
Rover plug-ins were modified to support this feature AH540/541, LCI-R, LCI-V,
MP501, MP503, MP580/581, VV550/VV551, ZN510/511 (Program ID 80002A5500030407
only), ZN517, ZN520/521 (Program ID 80002A5500030406 and 80002A5500030404
only), ZN523, ZN524, and ZN525.
For Tracer ZN523 and ZN525, all controllers will be reset to
the Master/Slave parameter value of the RCF file that is being downloaded to
the group.
· Added support for Standard user
accounts (non-administrator). The
Rover installation program still requires a user to be an administrator to
correctly install Rover and all service packs.
· Rover
V7.1 SP3 supports Windows 7.0.
· Rover Comm4
· Updated SerialGear
drivers are now being installed.
· Bindings
· When Rover creates bindings it now uses the
same parameters as the BCU.
· Plug-ins
·
Tracer AH540/541
·
The plug-in was modified to support the
Tracer AH540/541 Controller.
·
Tracer MP501
·
The plug-in was modified to support the
Tracer MP501 Controller.
·
Tracer MP580/581
·
The plug-in was modified to support the
Tracer MP580/581 Controller.
·
Tracer ZN510
·
The plug-in was modified to support the Tracer
ZN510 Controller which now supports flash download.
·
Tracer ZN517
·
The plug-in was modified to support the
Tracer ZN517 Controller.
·
Tracer ZN524
·
A plug-in was created to support the
Tracer ZN524 Controller
· Controller Images
·
Tracer MP580/581
·
Release of Image 4.0.3
·
Tracer ZN510
·
Release of Image 3.01
·
The Tracer ZN510 now supports flash downloads.
·
Tracer ZN517
·
Release of Image 1.10
·
Tracer ZN520/521
·
Release of Image 2.4.2
·
Tracer ZN524
·
Release of Image 3.02
·
Tracer VV550/551
·
Release of Image 1.5.8
·
Tracer VV550/551 Image 1.5.6 was
accidentally released in Rover V7.1 SP1.
The released image was supposed to be 1.5.7. Do not use image 1.5.6 because it will
ignore all communicated values and will revert back to use local values. Any Tracer VV550 controllers that have
been upgraded to 1.5.6 need to be upgraded to 1.5.7, which is included in
SP2.
· Rover Comm4
·
Added support for
· Registration
·
A needed function was added to the
registration program.
· Plug-ins
·
Tracer ZN524
o A plug-in was created to support the
Tracer ZN524 Controller
·
Tracer ZN525
o A plug-in was created to support the
Tracer ZN525 Controller (Supported only in
· Controller Images
·
Tracer LCI-I
o Release of Image 2.16.0
·
Tracer MP580/581
o Release of Image 2.2.6
·
Tracer ZN523
o Release of Image 1.02
·
Tracer ZN524
o Release of Image 3.00
·
Tracer ZN525 (Currently only supported
in
o Release of Image 1.00
·
Tracer VV550/551
o Release of Image 1.5.7
· LonTalk Service
Tool
·
Passive mode
o Added support to identify a Tracer SC
o Ability to discover on non-Trane
domains
·
Active mode
o Added support to identify a Tracer SC
o Ability to discover on non-Trane
domains
o Ability to install on user-specified
domains and subnets
o Ability to set the installation domain
using a service pin message
o Ability to reinstall an existing
network on a new domain
o Ability to change domain entries for
single devices
·
Server connected mode
o No changes
· LonTalk Configuration
Only Service Tool
·
Added support to identify a Tracer SC
·
Added ability to discover on non-Trane
domain
· LonTalk Flash
Download
·
Added ability to discover on non-Trane
domains
· LonTalk Air and Water
Balance
·
Added ability to discover on non-Trane
domains
· The i.LON 100 is now supported by Rover.
(26974)
· The i.LON 600 is now supported by Rover.
(26445)
· Updated Rover
Registration program to be compatible with the IR network domain. (27137)