Rover V7.1 SP13


Table of contents:


Installation Notes         

Rover V7.1 SP13 includes all of the plug-ins and changes for Rover that have been updated since the release of V7.1. 

Uninstalling Tracer Summit can cause problems compiling TGP programs in Rover.  If you experience any problems compiling TGP, re-register TraneCPL.dll.  Paste the following into a Windows Run Dialog:  regsvr32 "C:\Program Files\Common Files\Trane Shared\TGPEditor\TraneCPL.dll"

Uninstalling Tracer Summit can also cause this registration dialog to appear: 

“The Registration wizard has encountered an error.  Please contact your customer service representative for further assistance.”

If you experience this problem, re-register BASComReg.dll which can be located either at C:\Program Files\Tracer Summit\Bin or C:\Program Files\Common Files\Trane Shared\Registration.  Paste the following into a Windows Run Dialog:  regsvr32 "C:\Program Files\Tracer Summit\Bin\BASComReg.dll" or regsvr32 "C:\Program Files\Common Files\Trane Shared\Registration\BASComReg.dll". Paste the one where BASComReg.dll is currently installed.


 

Rover V7.1 SP13 included the following changes:

New Controller Images

·        LCI-R(X) DAC and SCC v7.0.22

General Rover changes

·         Enhancements added to LCI-R (X) plugin

Currently we do not support Windows 8/8.1 with Rover.

Rover V7.1 SP12 included the following changes:

General Rover changes

·         Enhancements added to Flash Download application to support new LCI-R (X)

·         Enhancements to Comm4, Air/Water Balance Tool, and Configuration Builder.

Plug-ins

·         Updated LCI-R (X)  plugin

New Controller Images

·         LCI-R(X) DAC and SCC v7.0.20 – This new image is to support Title 24 Fault detection/diagnostics and compressor staging features on the Reliatel controls platform.

Rover V7.1 SP11 included the following changes:

General Rover changes

·         Enhancements added to Flash Download application for LCI-R (X)

New Controller Images

·        LCI-R(X) DAC and SCC v6.1.21

·         ZN520 2.6 and 2.7

 

·       AH540 Boot loader 3.0.7- Updated boot loader to support new flash chip.

 

Rover V7.1 SP10 included the following changes:

General Rover

·         Added support for Remote Network Interface (RNI) connections, i.e. such as for Echelon iLON600.

·         Updated the LCI-R plugin to support the new LCI-R(X) hardware.

·         Added support for CO2 Low Limit Setpoint (SCC & DAC) for the LCI-R(X).

Rover Plug-ins – no changes

New/Updated Controller Images

·         LCI-C Scroll Chiller v1.0 Rev 2

New LCI-C release to provide support for CGAM/CXAM which includes the following new heat recovery variables:

o    Second Condenser Entering water temp (Heat Recovery Entering water temp)

o    Second Condenser Leaving water temp  (Heat Recovery Leaving water temp)

o    Noise Reduction active

o    Noise Reduction request

o    Heat Recovery command percent

o    Heat Recovery control active

o    Heat Recovery water temp setpoint

o    Heat Recovery control request

o    Supplemental heat on stage

 

§  LCI-I (X) image v2.17.12 –LCI-I release for new LCI-I (x) board to support Phoenix Release 3 including:

o    Title 24 / Single Zone VAV Enhancements

o    VSPD Compressor Support

 

·         LCI-R DAC v1.10 and SCC v2.13

o    Updated economizer control for existing LCI-R boards to prevent cycling between 0% and the local minimum position under some conditions when using Demand Control Ventilation (DCV) with a communicated CO2 setpoint through BAS control.

 

 

Rover V7.1 SP9 includes the following changes:

·       General Rover changes

·         Integrated Echelon open LDV 4.0 in order to allow Rover to operate on Windows 7 Professional and Enterprise 64 bit OS.

·       Controller Image

·         Tracer LCI-R 2.11 SCC

·         Tracer LCI-R 1.08 DAC

Back to top

Rover V7.1 SP8 includes the following changes:

·       General Rover changes

·         Updated AWB valid values for discovery domain

·         Updated configuration download compatibility with various Windows regional settings

·         Updated registration compatibility for Windows 7 installations.

·       Plug-ins

·       Updated .xif  for LCI-C (RTAC)

·         Updated VV550/551 plugin

·       Controller Images

·       Tracer MP580/581

                ·         Release of Image 4.00.009

·       Tracer VV550/551

·         Release of Image 1.6.4


Rover V7.1 SP7 includes the following changes:

·       General Rover changes

·         Enhancements added to RCF group download function.

·         Enhancements added to Flash Download application.

·         Added LonTalk PCMCIA support for Dell E6410 Laptops.

·       Plug-ins

·         Tracer ZN510/511

·         The plug-in was modified to support the Rev 3.02 Tracer ZN510/511 Controller.

·       Controller Images

·         Tracer ZN510/511

                ·         Release of Image 3.0.2

·         Tracer ZN520/521

                ·         Release of Image 2.5.2

·         Tracer VV550/551

·         Release of Image 1.5.9


 Rover V7.1 SP6 includes the following changes:

·       General Rover changes

·         Added the ability to change domain entries for single devices in Passive mode.

·         Enhancements added for support of Windows 7.0 Enterprise.

·         Enhancements added to installation program.

·       Plug-ins

·         Tracer ZN510/511

·         The plug-in was modified to support the Tracer ZN510/511 Controller.

·         Tracer ZN520/521

·         The plug-in was modified to support the Tracer ZN520/521 Controller.

·         Tracer ZN524

·         The plug-in was modified to support the Tracer ZN524 Controller.

·       Controller Images

·         Tracer MP580/581

·         Release of Image 4.0.5

·         Tracer ZN520/521

·         Release of Image 2.5.1

·         Tracer ZN525

·         Release of Image 1.01


Rover V7.1 SP5 includes the following changes:

·         Removed the ability to read/write ASCII strings in the UTF-8 character set.


Rover V7.1 SP4 includes the following changes:

·         Tracer MP580/581 security function was modified.


Rover V7.1 SP3 includes the following changes:

·       General Rover changes

·         Added support for Group RCF downloads.  The following Rover plug-ins were modified to support this feature AH540/541, LCI-R, LCI-V, MP501, MP503, MP580/581, VV550/VV551, ZN510/511 (Program ID 80002A5500030407 only), ZN517, ZN520/521 (Program ID 80002A5500030406 and 80002A5500030404 only), ZN523, ZN524, and ZN525.

For Tracer ZN523 and ZN525, all controllers will be reset to the Master/Slave parameter value of the RCF file that is being downloaded to the group.

·        Added support for Standard user accounts (non-administrator).  The Rover installation program still requires a user to be an administrator to correctly install Rover and all service packs. 

·      Rover V7.1 SP3 supports Windows 7.0.

·       Rover Comm4

·       Updated SerialGear drivers are now being installed. 

·       Bindings

·        When Rover creates bindings it now uses the same parameters as the BCU.

·       Plug-ins

·         Tracer AH540/541

·         The plug-in was modified to support the Tracer AH540/541 Controller.

·         Tracer MP501

·         The plug-in was modified to support the Tracer MP501 Controller.

·         Tracer MP580/581

·         The plug-in was modified to support the Tracer MP580/581 Controller.

·         Tracer ZN510

·         The plug-in was modified to support the Tracer ZN510 Controller which now supports flash download.

·         Tracer ZN517

·         The plug-in was modified to support the Tracer ZN517 Controller.

·         Tracer ZN524

·         A plug-in was created to support the Tracer ZN524 Controller

·       Controller Images

·         Tracer MP580/581

·         Release of Image 4.0.3

·         Tracer ZN510

·         Release of Image 3.01

·         The Tracer ZN510 now supports flash downloads.  

·         Tracer ZN517

·         Release of Image 1.10

·         Tracer ZN520/521

·         Release of Image 2.4.2

·         Tracer ZN524

·         Release of Image 3.02

·         Tracer VV550/551

·         Release of Image 1.5.8


Rover V7.1 SP2 includes the following changes:

·         Tracer VV550/551 Image 1.5.6 was accidentally released in Rover V7.1 SP1.  The released image was supposed to be 1.5.7.  Do not use image 1.5.6 because it will ignore all communicated values and will revert back to use local values.  Any Tracer VV550 controllers that have been upgraded to 1.5.6 need to be upgraded to 1.5.7, which is included in SP2. 


Rover V7.1 SP1 includes the following changes:

·       Rover Comm4

·         Added support for USB Serial Port emulators to allow communications on COM Ports 1 - 255.

·       Registration

·         A needed function was added to the registration program.

·       Plug-ins

·         Tracer ZN524

o    A plug-in was created to support the Tracer ZN524 Controller

·         Tracer ZN525

o    A plug-in was created to support the Tracer ZN525 Controller (Supported only in Europe)

·       Controller Images

·         Tracer LCI-I

o    Release of Image 2.16.0

·         Tracer MP580/581

o    Release of Image 2.2.6

·         Tracer ZN523

o    Release of Image 1.02

·         Tracer ZN524

o    Release of Image 3.00

·         Tracer ZN525 (Currently only supported in Europe)

o    Release of Image 1.00

·         Tracer VV550/551

o    Release of Image 1.5.7


Rover V7.1 includes the following changes:

The following features and capabilities are added for Rover Service Tool version 7.0.

·       LonTalk Service Tool

·         Passive mode

o    Added support to identify a Tracer SC

o    Ability to discover on non-Trane domains

·         Active mode

o    Added support to identify a Tracer SC

o    Ability to discover on non-Trane domains

o    Ability to install on user-specified domains and subnets

o    Ability to set the installation domain using a service pin message

o    Ability to reinstall an existing network on a new domain

o    Ability to change domain entries for single devices

·         Server connected mode

o    No changes

·       LonTalk Configuration Only Service Tool

·         Added support to identify a Tracer SC

·         Added ability to discover on non-Trane domain

·       LonTalk Flash Download

·         Added ability to discover on non-Trane domains

·       LonTalk Air and Water Balance

·         Added ability to discover on non-Trane domains

General Rover Software Changes:

·       The i.LON 100 is now supported by Rover.  (26974)

·       The i.LON 600 is now supported by Rover.  (26445)

·       Updated Rover Registration program to be compatible with the IR network domain.  (27137)